text.skipToContent text.skipToNavigation

ST322A032A020

Operation   Double-acting
Name of Series   ST
Stroke   20
Design   Standard
Construction   Standard
Bore   32
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Stopper cylinders Mod. ST32 (ISO 21287)



Ø AF BG B1 G ØD ØD1 ØD2 ØD3 ØD4 ØD5 ØD6 ØD7 E EE KF LA L1 L2 L4 P PL ØR RT SW1 T1 T2 T3 TG ZA ZB ZB
20 6 20 4 10,9 12 25 - - 9 5 9 4 35,8 M5 M3 5 9,5 68 73 2 6,5 10 M5 10 - 2,5 1,2 22 53,5 71 71
32 11 - 8 14,3 20 35 30 24 9 9 - 5 49,6 G1/8 M6 - 12 82 91 3,5 7,6 18 M6 17,5 2 2,5 2 32,5 61 88 88
40 14,5 - 8 14,3 25 43 35 29 12 12 - 5 57 G1/8 M8 - 12,5 90 101 5 7,6 22 M6 22 2 2,5 2,5 38 66,5 97 97
50 14,5 - 10 14,3 32 51 40 34 12 12 - 6 69,6 G1/8 M8 - 14,5 92,5 105 7 7,6 25 M8 28 2 3 2,5 46,5 65,5 81 81


We think you are in United States.
Update your location?