text.skipToContent text.skipToNavigation

PMCU 706-1/4-6

Tube   Ø 6
Name of Series   P
Actuation   Manual
Assembly   On cylinders unidirectional
Version   Needle (manual operated)
Ports   G1/4
Nominal diameter   Ø4 MAX
Full screen
Your configuration

Unidirectional flow controllers Series PMCU



Mod. A B G H L N S W SW SW1 Z
PMCU 706-1/4-6 G1/4 6 13.9 6 42 24.5 9.25 18.6 15 7 48


We think you are in United States.
Update your location?