text.skipToContent text.skipToNavigation

6463 6-1/8

Full screen
Your configuration

Fittings Mod. 6463



Mod. A D C F G L P (min) SW Weight [g]
6463 6-1/8 6 G1/8 10 11.7 13 26 6 12 14


We think you are in United States.
Update your location?