text.skipToContent text.skipToNavigation

6800 4-6

Full screen
Your configuration

Fittings Mod. 6800



Mod. A G C F L T Weight [g]
6800 4-6 4 6 15.5 9 29.5 18 9


We think you are in United States.
Update your location?