text.skipToContent text.skipToNavigation

6800 8-10

Full screen
Your configuration

Fittings Mod. 6800



Mod. A G C F L T Weight [g]
6800 8-10 8 10 20.5 14 38 23 15


We think you are in United States.
Update your location?