text.skipToContent text.skipToNavigation

S6510 10-1/2

Full screen
Your configuration

Fittings Mod. S6510



Mod. A D C F G H L SW SW1 Weight [g]
S6510 10-1/2 10 G1/2 4.8 16 24.5 9 25 22 8 39


We think you are in United States.
Update your location?