text.skipToContent text.skipToNavigation

S6520 10-1/4

Full screen
Your configuration

Fittings Mod. S6520



Mod. A D C E F H M SW SW1 Weight [g]
S6520 10-1/4 10 G1/4 5.8 18.5 16.5 7 26 13 14 32


We think you are in United States.
Update your location?