text.skipToContent text.skipToNavigation

S6520 12-1/2

Full screen
Your configuration

Fittings Mod. S6520



Mod. A D C E F H M SW SW1 Weight [g]
S6520 12-1/2 12 G1/2 7,3 20,5 19,5 9 26,5 15 22 70


We think you are in United States.
Update your location?