text.skipToContent text.skipToNavigation
Series 27

Series 27

Series
Accessories
  • 1(current)
  • 2
13 Products found
Cylinder ser. 27 - 27U2A50A0050
Series 27
Cylinders - 27U2A50A0080
Series 27
Cylinder ser. 27 - 27U2A50A0100
Series 27
Cylinder ser. 27 - 27U2A50A0125
Series 27
Cylinders - 27U2A50A0160
Series 27
Cylinder ser. 27 - 27U2A50A0200
Series 27
Cylinder ser. 27 - 27U2A50A0250
Series 27
Cylinder ser. 27 - 27U2A63A0080
Series 27
Cylinders - 27U2A63A0100
Series 27
Cylinders - 27U2A63A0125
Series 27
Cylinder ser. 27 - 27U2A63A0160
Series 27
Cylinders - 27U2A63A0200
Series 27
  • 1(current)
  • 2
Full screen
Your configuration
Coding example
27 M 2 A 20 A 0050
27 SERIES
M VERSION
M = rear endblock with trunnion and upper round port for ø 20-25-32-40
T = rear endblock with rear round port for ø 20-25-32-40
U = rear endblock with upper round port for ø 20-25-32-40-50-63
2 OPERATION
2 = double-acting
PNEUMATIC SYMBOL
CD08
A MATERIALS
A = rolled stainless steel rod - stainless steel tube
20 BORE
20 = 20 mm - 25 = 25 mm - 32 = 32 mm - 40 = 40 mm - 50 = 50 mm - 63 = 63 mm
A TYPE OF DESIGN
A = standard
0050 STROKE (see the table)

Cylinders (Ø 50, 63)

+ = add the stroke



Ø AM ØB BG BG1 ØD EE FB G KK ØMM(h9) PL RT ØRT1 SW TC TF VD WF XC +
50 23 28 12 8 52,5 G1\4 M6 22 M12x1,25 16 13 M10x1 12 13 49 28,5 2 13 97
63 30 35 12 9,5 65,5 G1\4 M8 22 M16x1,5 20 13 M12x1,5 14 17 62 35,5 2 13 99


We think you are in United States.
Update your location?