Direct acting solenoid valves
Series KL solenoid valve - 2/2-way NC - 90° connector
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
KL | 0 | 4 | 0 | A6 | 3 | A | Y | 1 | 3 | M |
KL | SERIES |
0 |
BODY DESIGN 0 = 3/2 body - ISO 15218 A = 3/2 body - ISO 15218 - coil rotated by 180° 2 = 2/2 body C = 2/2 body - coil rotated by 180° |
4 |
NUMBER OF WAYS - FUNCTIONS 1 = 2/2-way NC 4 = 3/2-way NC 5 = 3/2-way NO 6 = 3/2-way UNI |
0 |
PORTS 0 = on subbase or manifold |
A6 |
ORIFICE DIAMETER A6 = Ø 0.60 mm A8 = Ø 0.80 mm B1 = Ø 1.10 mm B2 = Ø 1.20 mm B3 = Ø 1.30 mm B6 = Ø 1.60 mm |
3 |
SEAL MATERIAL 3 = FKM |
A |
BODY MATERIAL A = PBT |
Y |
MANUAL OVERRIDE 0 = not requested or not foreseen Y = monostable B = bistable |
1 |
ELECTRICAL CONNECTION 1 = 90° connection with protection and led B = in-line connection with protection and led M = M8 - 3 pin connection |
3 |
VOLTAGE - POWER CONSUMPTION 1 = 6 V DC - 1 W 2 = 12 V DC - 1 W 3 = 24 V DC - 1 W A = 6 V DC - 1.3/0.3 W B = 12 V DC - 1.3/0.3 W C = 24 V DC - 1.3/0.3 W 5 = 5 V DC - 4/1 W 6 = 6 V DC - 4/1 W 7 = 12 V DC - 4/1 W 8 = 24 V DC - 4/1 W |
M |
FIXING M = fixing screws for metal P = fixing screws for plastic |
OPTIONS = standard OX1 = for use with oxygen (non volatile residual less than 550 mg/m²) |
Mod. | Function | Orifice Ø (mm) | kv (l/min) | Pressure min÷max (bar) | Power (W) |
KL210-A83A0-1*M | 2/2 NC | 0,8 | 0,25 | 0 ÷ 3 | 1,3 / 0,3 |
KL210-B23A0-1*M | 2/2 NC | 1,2 | 0,40 | 0 ÷ 6 | 4 / 1 |
KL210-B63A0-1*M | 2/2 NC | 1,6 | 0,50 | 0 ÷ 4 | 4 / 1 |
KLC10-A83A0-1*M | 2/2 NC | 0,8 | 0,25 | 0 ÷ 3 | 1,3 / 0,3 |
KLC10-B23A0-1*M | 2/2 NC | 1,2 | 0,40 | 0 ÷ 6 | 4 / 1 |
KLC10-B63A0-1*M | 2/2 NC | 1,6 | 0,50 | 0 ÷ 4 | 4 / 1 |