text.skipToContent text.skipToNavigation
Series 28

Series 28

Series
1 Products found
Full screen
Your configuration

Valve Mod. 2820



Mod. A B L T Z SW2 Δ1bar Nl/min Free flow Nl/min
2820 1/8 G1/8 G1/8 41 37 42,5 19 400 640
2820 1/4 G1/4 G1/4 44 37 42,5 19 530 840
2820 3/8 G3/8 G3/8 55,5 41,5 48 22 1415 1990
2820 1/2 G1/2 G1/2 59 42 49 22 1520 2150


We think you are in United States.
Update your location?