text.skipToContent text.skipToNavigation
Series 28

Series 28

Full screen
Your configuration

Valve Mod. 2830



Mod. B L T Z SW2 Δ1bar Nl/min Free flow Nl/min
2830 1/8 G1/8 42 37 42,5 19 415 635
2830 1/4 G1/4 46 37 42,5 19 530 850
2830 3/8 G3/8 62 41,4 48 22 1415 1980
2830 1/2 G1/2 64 42 49 22 1520 2100


We think you are in United States.
Update your location?