text.skipToContent text.skipToNavigation
Series 28

Series 28

Full screen
Your configuration

Valve Mod. 2839



Mod. A L P S T Z S max SW2 SW3
2839 1/8 G1/8 42 1/4 23 47 52,5 7 19 17
2839 1/4 G1/4 46 1/4 23 47 52,5 7 19 17
2839 3/8 G3/8 62 14X1 28 56,5 63 7 22 17
2839 1/2 G1/2 64 14X1 29 57 64 7 22 17


We think you are in United States.
Update your location?