Series
Manually-operated valve - VMS-138-3/8
Manually operated valve - VMS-118-1/8
Manually-operated valve - VMS-114-1/4
Manually operated valve - VMS-112-1/2
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
3 | 5 | 8 | 900 |
3 |
SERIES 1 3 4 |
5 |
FUNCTION 3 = 3/2-way NC 5 = 5/2-way 6 = 5/3-way CC 7 = 5/3-way CO 8= 5/3-way CP |
8 |
PORTS 8 = G1/8 4 = G1/4 |
900 |
RESETTING 895 = pushbutton, monostable, black 896 = pushbutton, monostable, green 897 = pushbutton, monostable, red 900 = lever, bistable 905 = lever, monostable 910 = knob, bistable 915 = knob, monostable 935 = digital monostable 975 = palm-switch, monostable, black 976 = palm-switch, monostable, green 977 = palm-switch, monostable, red 990 = switch, bistable |
Mod. | A | ØB | L | Flow at 6 bar ΔP 1 (Nl/min) 1-2 | Flow at 6 bar ΔP 1 (Nl/min) 2-3 | Operating press. (bar) | Operating temp. (°C) |
VMS-105-M5 | M5 | 15 | 33,5 | 140 | 145 | 0 ÷ 15 | -10 ÷ 80 |
VMS-118-1/8 | G1/8 | 25 | 48 | 600 | 740 | 0 ÷ 15 | -10 ÷ 80 |
VMS-114-1/4 | G1/4 | 30 | 58 | 1200 | 1780 | 0 ÷ 15 | -10 ÷ 80 |
VMS-138-3/8 | G3/8 | 35 | 70 | 2100 | 1830 | 0 ÷ 15 | -10 ÷ 80 |
VMS-112-1/2 | G1/2 | 40 | 80 | 3350 | 4030 | 0 ÷ 15 | -10 ÷ 80 |
VMS-134-3/4 | G3/4 | 49,5 | 83 | 5350 | 5000 | 0 ÷ 15 | -10 ÷ 80 |