Direct acting solenoid valves
Series 6
2/2-way - Normally Closed (NC)
3/2-way - Normally Closed (NC), Normally Open (NO)
3/2-way - Normally Closed (NC), Normally Open (NO)
Series 6 solenoid valves are available as 2/2 and 3/2-way, either NC or NO.
These direct acting solenoid valves can be used either with or without lubrication.
The bodies of these valves can be used either individually or in manifolds.
The latter are provided with G1/8 threaded ports or an inbuilt diameter 4 cartridge(G3/8 for 2-way only).
These direct acting solenoid valves can be used either with or without lubrication.
The bodies of these valves can be used either individually or in manifolds.
The latter are provided with G1/8 threaded ports or an inbuilt diameter 4 cartridge(G3/8 for 2-way only).
Series
Accessories
Solenoid valve ser. 6 - 600-450-A6D
Solenoid valve ser. 6 - 600-450-A63
Solenoid valve ser. 6 - 623-15E-A63
Solenoid valve ser. 6 - 623-15F-A63
Solenoid valve ser. 6 - 623-15G-A6B
Solenoid valve ser. 6 - 623-15G-A63
Solenoid valve ser. 6 - 638-150-A6B
Solenoid valve ser. 6 - 638-150-A6E
Solenoid valve ser. 6 - 638-150-A62
Solenoid valve ser. 6 - 638-150-A63
Solenoid valve ser. 6 - 638M-101-A6B
Solenoid valve ser. 6 - 638M-101-A6E
Connector 110v ac/dc - 124-702
Connector - 124-800
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
TECHNICAL FEATURES | |
Function | 2/2 NC - 3/2 NC - 3/2 NO |
Operation | direct acting poppet type |
Pneumatic connections | G1/8, G3/8 threads - ø4 fitting - CNOMO interface |
Orifice diameter | 2 … 4 mm |
Flow coefficient kv (l/min) | 1,2 … 5,4 |
Operating pressure | 0 ÷ 4 … 15 bar |
Operating temperature | 0 ÷ 60 °C (FKM seals) / -50 ÷ 50 °C (NBR seals) |
Fluid | filtered air class [5:4:4]([5:1:4] for versions -50°C) according to ISO 8573-1:2010 (max oil viscosity 32 cSt), inert gas |
Response time | ON <15 ms - OFF <15 ms |
Manual override | see tables |
Installation | in any position |
MATERIALS IN CONTACT WITH THE MEDIUM | |
Body | nickel-plated brass - anodized aluminium |
Seals | FKM (NBR for versions -50 °C) |
Internal parts | stainless steel |
ELECTRICAL FEATURES | |
Voltage | 12 … 110 V DC - 24 … 230 V AC 50/60 Hz |
Voltage tolerance | ±10% (DC) - +10% ÷ -15% (AC) |
Power consumption | 10 W (DC) - 19 VA (inrush AC), 12 VA (holding AC) |
Duty cycle | ED 100% |
Insulation class | H (180°C) |
Electrical connection | connector DIN EN 175 301-803-A |
Protection class | IP65 with connector |
Special versions available on demand |
Coding example
6 | 3 | 8 | M | - | 105 | - | A | 6 | B |
6 | SERIES |
3 |
NUMBER OF PORTS AND FUNCTIONS 0 = interface 2 = 2/2-way - NC 3 = 3/2-way - NC 4 = 3/2-way - NO |
8 |
CONNECTION 0 = interface 3 = G3/8 8 = G1/8 C = cartridge Ø 4 |
M | M = manifold |
105 |
TYPE OF BODY 150 = threaded body G1/8 - orifice Ø 2 mm 15E = threaded body G3/8 - orifice Ø 2.5 mm 15F = threaded body G3/8 - orifice Ø 3 mm 15G = threaded body G3/8 - orifice Ø 4 mm 450 = rotatable interface body - Ø 2 mm orifice 45E = rotatable interface body - Ø 2.5 mm orifice 457 = fixed interface body - Ø 2 mm orifice 101 = single manifold 102 = manifold - 2 pieces 103 = manifold - 3 pieces 104 = manifold - 4 pieces 105 = manifold - 5 pieces 106 = manifold - 6 pieces 107 = manifold - 7 pieces 108 = manifold - 8 pieces 109 = manifold - 9 pieces 110 = manifold - 10 pieces 111 = manifold - 11 pieces 112 = manifold - 12 pieces 113 = manifold - 13 pieces 114 = manifold - 14 pieces 115 = manifold - 15 pieces |
A |
COIL MATERIAL A = PPS |
6 |
SOLENOID DIMENSIONS 6 = 32x32 |
B |
VOLTAGE - POWER CONSUMPTION B = 24 V 50/60 Hz - 12 VA C = 48 V 50/60 Hz - 12 VA D = 110 V 50/60 Hz - 12 VA E = 230 V 50/60 Hz - 12 VA 2 = 12 V DC - 10 W 3 = 24 V DC - 10 W 4 = 48 V DC - 10 W 5 = 72 V DC - 10 W 6 = 110 V DC - 10 W 8 = 160 V DC - 10 W |
VERSIONS = standard LT = for low temperatures |
1-1/1 results