text.skipToContent text.skipToNavigation
Mod. V INOX-97

Mod. V INOX-97

Material: Stainless Steel 304
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Nose nut Mod. V INOX



Mod. Ø A D ØD1 E C
V-97-32 32 7 M30x1.5 42 5 38
V-97-40 40 8 M38x1.5 55 6 50
V-97-50-63 50-63 10 M45x1.5 60 6 53


Nose nut Mod. V INOX



Mod. Ø A D ØD1 E C
V-97-32 32 7 M30x1.5 42 5 38
V-97-40 40 8 M38x1.5 55 6 50
V-97-50-63 50-63 10 M45x1.5 60 6 53


We think you are in United States.
Update your location?