text.skipToContent text.skipToNavigation
Mod. FSP

Mod. FSP

The sensor is supplied WITHOUT cable.
Full screen
Your configuration
CODING EXAMPLE
FS 01 - 201 - 031 - R8
FS SERIES
FS = Flow sensor
FSP = Flow sensor + Pressure sensor
01 SIZE
01 = 17 mm
02 = 30 mm
03 = 35 mm
201 FLOW RATE RANGE
005 = 500 mL/mil (only size 01) - Available on request
010 = 1000 mL/min (only size 01)
050 = 5 L/min (only size 01) - Available on request
100 = 10 L/min (only size 01) - Available on request
500 = 50 L/min (only size 01)
101 = 100 L/min (only size 01) - Available on request
201 = 200 L/min (only size 01)
501 = 500 L/min (only size 02)
102 = 1000 L/min (only size 02)
202 = 2000 L/min (only size 03)
031 OUTPUT SPECIFICATIONS
010 = 2 NPN output + Analog output 1 - 5 V
011 = 2 NPN output + Analog output 4 - 20 mA
020 = 2 NPN output + RS485 - Available on request
030 = 2 PNP output + Analog output 1 - 5 V
031 = 2 PNP output + Analog output 4 - 20 mA
040 = 2 PNP output + RS485 - Available on request
R8 PORT SIZE
R6 = Ø6 mm for Flow Rate type 005, 010, 050, 100, 500
R8 = Ø8 mm for Flow Rate type 101, 201
F9C = G1/2 for Flow Rate Range 501/102
F12C = G3/4 for Flow Rate Range 202

FSP sensor - Dimensions



Mod. Flow rate (L/min) Output Ports Dimensions Resolution
FSP01-010-031-R6 1 L/min 2 PNP ANALOG 4-20mA Ø6 17 1 mL/min - 0,01 ft3/min
FSP01-500-031-R6 50 L/min 2 PNP ANALOG 4-20mA Ø6 17 0,01 mL/min - 1 ft3/min
FSP01-500-030-R6 50 L/min 2 PNP ANALOG 1-5 V DC Ø8 17 0,1 mL/min -1 ft3/min
FSP01-201-031-R8 200 L/min 2 PNP ANALOG 4-20mA Ø8 17 1 L/min - 1 ft3/min
FSP01-201-030-R8 200 L/min 2 PNP ANALOG 1-5 V DC 1/2G 17 1 mL/min - 1 ft3/min
FSP02-501-031-F9C 500 L/min 2 PNP ANALOG 4-20mA 1/2G 20 1 mL/min - 0,1 ft3/min
FSP02-501-030-F9C 500 L/min 2 PNP ANALOG 1-5 V DC 1/2G 20 1 mL/min - 0,1 ft3/min
FSP02-102-030-F9C 1000 L/min 2 PNP ANALOG 1-5 V DC 1/2G 20 1 mL/min - 0,1 ft3/min
FSP02-102-031-F9C 1000 L/min 2 PNP ANALOG 4-20mA 1/2G 20 1 mL/min - 0,1 ft3/min
FSP03-202-031-F12C 2000 L/min 2 PNP ANALOG 4-20mA 3/4G 30 1 mL/min - 0,1 ft3/min
FSP03-202-030-F12C 2000 L/min 2 PNP ANALOG 1-5 V DC 3/4G 30 1 mL/min - 0,1 ft3/min


We think you are in United States.
Update your location?