text.skipToContent text.skipToNavigation
Series 2000

Series 2000

Fittings threads: metric (M5),
BSP (G1/8, G1/4, G3/8, G1/2, G3/4, G1),
BSPT (R1/8, R1/4, R3/8, R1/2, R3/4, R1)
The wide range of Camozzi pipe fittings, which includes straight, L and Tee, Cross piece male or female couplings, guarantees the necessary support during the design of compressed air systems.

Series
Accessories

Series 2000 brass pipe fittings

Threads GAS conical ISO 7 ( BSPT )
GAS cylindrical ISO 228 ( BSP )
Temperature -40°C ÷ 120°C
Medium compressed air or other low pressure fluids
Materials nickel-plated brass
Working pressure 80 bar

Pipe fittings

We think you are in United States.
Update your location?