text.skipToContent text.skipToNavigation

Series X1000

Bulkhead Union Connector

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. X1590 Series X1000



Mod. Tube D H L L1 L2 L3 L4 L5 S (max) SW SW1
X1590 6/4 6/4 M10x1 11,4 47 15 8 20 27 5 13 12 14
X1590 8/6 8/6 M12x1 12,7 50 16 8 21 29 5 13 14 17
X1590 10/8 10/8 M14x1 14,5 54 17,5 9 23 31,5 5 14 17 17
X1590 12/10 12/10 M16x1 14,5 57 18 9 25 34 5 14 19 19


We think you are in United States.
Update your location?