Wide opening parallel grippers
Series CGLN
Double acting, magnetic, self-centering
Bores: ø 10, 16, 20, 25, 32 mm
Bores: ø 10, 16, 20, 25, 32 mm
Series CGLN's double piston ensures a high gripping force from within a compact unit.
The body of the gripper is complete of grooves to mount magnetic proximity switches (Series CSC).
The wide range of bores and strokes available allows to meet technical requirements at its best.
Repositioning of the gripper is made easier by the 2 calibrated holes provided in the jaws and by the 2 locating pins in the base.
The body of the gripper is complete of grooves to mount magnetic proximity switches (Series CSC).
The wide range of bores and strokes available allows to meet technical requirements at its best.
Repositioning of the gripper is made easier by the 2 calibrated holes provided in the jaws and by the 2 locating pins in the base.
Series
Wide opening parall.gripper - CGLN-32-070
Wide opening parall.gripper - CGLN-32-120
Wide opening parall.gripper - CGLN-32-160
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
Operation | Double effect |
Working pressure | 2 ÷ 8 bar (3 ÷ 8 bar for Ø10) |
Working temperature | 5°C ÷ 60°C |
Lubrification | Not required |
Repeatibility | ± 0.1 mm |
Effective gripping force with pressure = 0.5MPa and gripping moment R = 40 mm ( Ø 10-16-20-25 ) or = 80 mm ( Ø 32 ) | Ø 10 = 15N Ø 16 = 45N Ø 20 = 75N Ø 25 = 125N Ø 32 = 225N |
Ports | Ø 10 - 16 - 20 - 25 = M5 Ø 32 = G1/8 |
Fluid | Filtered air, without lubrication. If lubricated air is used, it is recommended to use oil ISO VG32. Once applied, the lubrication should never be interrupted. |
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
CGLN | - | 20 | - | 040 |
CGLN | SERIES |
PNEUMATIC SYMBOL PNZ1 |
20 |
SIZES 10 = ø 10 mm 16 = ø 16 mm 20 = ø 20 mm 25 = ø 25 mm 32 = ø 32 mm |
|
040 | STROKE |