text.skipToContent text.skipToNavigation

30-050/090-3

Name of Series   30
Rotation angle   90
Version   Not cushioned
Bore   50
Full screen
Your configuration

Rotary cylinders - not cushioned

XX = Screw for stroke regulation



Mod. A B C D E F(h7) G H L M N O P Q R S T
30-050/090-3 48 62 150 36 2.5 15 25 5 5 25 G1/8 17 M8 x 1.25 46 98 8 8


We think you are in United States.
Update your location?