text.skipToContent text.skipToNavigation

30-100/090-3

Name of Series   30
Rotation angle   90
Version   Not cushioned
Bore   100
Full screen
Your configuration

Rotary cylinders - not cushioned

XX = Screw for stroke regulation



Mod. A B C D E F(h7) G H L M N O P Q R S T
30-100/090-3 85 112 245 60 4 25 40 8 5 40 G3/8 25 M12 x 1.75 85 172 9 14


We think you are in United States.
Update your location?