text.skipToContent text.skipToNavigation

I-12-16

Full screen
Your configuration

90° swivel combination for trunnion

+ = add the stroke



Mod. Ø EW ØAB US NH XC+ MR L G2 G G1 CD C
I-12-16 12 12 5,5 18,1 27 75 7 9 5 15 25 6 3
I-12-16 16 12 5,5 18,1 27 82 7 9 5 15 25 6 3


90° swivel combination for trunnion Mod. I

+ = add the stroke



Mod. Ø AH BT ØCD CB GL ØHB MR RA UR XD+
I-12-16 16 27 3 6 12,1 13 5,5 7 15 25 55,7
I-20-25 20 30 4 8 16,1 16 6,5 10 20 32 62,5
I-20-25 25 30 4 8 16,1 16 6,5 10 20 32 64,5


90° swivel combination for trunnion Mod. I

+ = add the stroke



Mod. Ø AH BT ØCD CB GL ØHB MR RA UR XD+
I-12-16 16 27 3 6 12,1 13 5,5 7 15 25 55,7
I-20-25 20 30 4 8 16,1 16 6,5 10 20 32 62,5
I-20-25 25 30 4 8 16,1 16 6,5 10 20 32 64,5


90° swivel combination for trunnion Mod. I

Material:
zinc-plated steel

Supplied with:
2x Seeger
1x female support
1x piston pin

+ = add the stroke



Mod. Ø ØCD C C1 ØC2 XD + MR ØD9 E1 F G
I-12-16 12 6 25 15 5 54 7 5,5 3 27 12,1
I-12-16 16 6 25 15 5 54 7 5,5 3 27 12,1
I-20-25 20 8 32 20 6 58 10 6 4 30 16,1
I-20-25 25 8 32 20 6 59,5 10 6 4 30 16,1


90° swivel combination for trunnion Mod. I

Material:
zinc-plated steel

Supplied with:
2x Seeger
1x female support
1x piston pin

+ = add the stroke



Mod. Ø ØCD C C1 ØC2 XD + MR ØD9 E1 F G
I-12-16 12 6 25 15 5 54 7 5,5 3 27 12,1
I-12-16 16 6 25 15 5 54 7 5,5 3 27 12,1
I-20-25 20 8 32 20 6 58 10 6 4 30 16,1
I-20-25 25 8 32 20 6 59,5 10 6 4 30 16,1


Rear trunnion bracket Mod. I

+ = add the stroke



Mod. Ø EW US NH XC+ MR L G2 G G1 CD C
I-8-10 8-10 8 4,5 13,1 24 64 5 6 3,5 12,5 20 4 2,5
I-12-16 12 12 5,5 18,1 27 75 7 9 5 15 25 6 3
I-12-16 16 12 5,5 18,1 27 82 7 9 5 15 25 6 3
I-20-25 20 16 6,6 24,1 30 95 10 12 6 20 32 8 4
I-20-25 25 16 6,6 24,1 30 104 10 12 6 20 32 8 4
I-24-32 32 26 7 34 33 105 11,5 13 7 24 38 12 4


We think you are in United States.
Update your location?