text.skipToContent text.skipToNavigation

CGLN-20-100

Name of Series   CGLN
Stroke   100
Size   20
Full screen
Your configuration

Gripper - size 20 mm

DRAWING LEGEND:

* = depth of the mounting threads
** = thread for the accessory mounting
*** = opening/closing of air connections



Mod. Bore Total stroke A B C D E (Closed) Min opening F (Open) Max opening G Max frequency (cycles/min) Weight [g]
CGLN-20-100 20 100 116 120 151 100 162 262 93 40 1890


We think you are in United States.
Update your location?