text.skipToContent text.skipToNavigation

CGLN-25-120

Name of Series   CGLN
Stroke   120
Size   25
Full screen
Your configuration

Gripper - size 25 mm

DRAWING LEGEND:

* = depth of the mounting threads
** = thread for the accessory mounting
*** = opening/closing of air connections



Mod. Bore Total stroke A B C D E (Closed) Min opening F (Open) Max opening G Max frequency (cycles/min) Weight [g]
CGLN-25-120 25 120 138 142 195 120 200 320 108 40 2960


We think you are in United States.
Update your location?