text.skipToContent text.skipToNavigation

600-450-A63

Name of Series   6
Voltage   24 V DC - 10 W
Type of body   Rotatable interface body - Ø 2 orifice
Number of ways and functions   Interface
Connections   Interface
Coil material   PPS
Solenoid interface   32x32
Full screen
Your configuration

Series 6 solenoid valve - 3/2-way NC - Mod. 600

* add
- VOLTAGE
(see CODING EXAMPLE)

EV08



Mod. Interface Orifice Ø (mm) kv (l/min) Qn (Nl/min) Pressure min-max (bar)
600-450-A6* rotatable 2 1.6 106 0 ÷ 10
600-45E-A6* rotatable 2.5 2.0 130 0 ÷ 8
600-457-A6* fixed 2 1.6 106 0 ÷ 10


1-1/1  results
We think you are in United States.
Update your location?