text.skipToContent text.skipToNavigation

D43VA-KR-T

Type of manual override   With push and turn device
Name of Series   D
Component   Valve with threaded body
Actuation   Electric 15mm
Type of solenoid valve   5/3 CO
Size   25
Connections   Thread
Full screen
Your configuration

5/3-way solenoid valve – size 25

Connectors at the end of this section



Mod. Function Ports Pilot supply Pilot supply pressure (bar) Operating pressure (bar) Flow (Nl/min) Symbol
D43VA-KR-T CO G3/8 - - 2,5 ÷ 10 1800 EV32


We think you are in United States.
Update your location?