MX2-3/4-R004
Regulator
Min operating pressure [Bar] | 0.5 ÷ 10 bar (standard) |
Type of regulator | Pressure regulator |
Name of Series | MX |
Design | Relieving (standard) |
Size | G3/8 - G1/2 - G3/4 |
Pressure gauge | With built-in pressure gauge 0-12 and working pressure 0.5 ÷ 10 bar (standard) |
Ports | G3/4 |
Flow direction | From left to right (standard) |
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator