text.skipToContent text.skipToNavigation

6512 4-M6

Full screen
Your configuration

Fittings Mod. 6512



Mod. A D C F G H L SW SW1 Weight [g]
6512 4-M6 4 M6 14.0 8.8 9.9 4.5 20.5 9 2.5 6


We think you are in United States.
Update your location?