text.skipToContent text.skipToNavigation

6512 6-1/4

Full screen
Your configuration

Fittings Mod. 6512



Mod. A D C F G H L SW SW1 Weight [g]
6512 6-1/4 6 G1/4 16.0 11.7 16.4 7 22 15 4 13


We think you are in United States.
Update your location?