Series
Accessories
Cylinder ser. 27 - 27M2A20A0010
Cylinder ser. 27 - 27M2A20A0025
Cylinder ser. 27 - 27M2A20A0040
Cylinders - 27M2A20A0050
Cylinder ser. 27 - 27M2A20A0100
Cylinders - 27M2A20A0125
Cylinders - 27M2A20A0200
Cylinder ser. 27 - 27M2A25A0025
Cylinder ser. 27 - 27M2A25A0050
Cylinder ser. 27 - 27M2A25A0080
Cylinder ser. 27 - 27M2A25A0100
Cylinder ser. 27 - 27M2A32A0025
Swivel ball joint - GA-50-63
Nut m18x1,5 _ - V-27-25
Compensator joint m10x1,25 - GKF-25-32
Coupler m12x1,25 - GKF-40
Compensator joint m16x1,50 - GKF-50-63
Cylinder brackets - B-27-50
Cylinder brackets - B-27-63
Cylinder brackets - I-27-50
Cylinder brackets - I-27-63
Rear trunnion - I-27-20
Cylinder brackets - I-27-25
Rear trunnion bracket - I-27-32
Cylinder brackets - I-27-40
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Coding example
27 | M | 2 | A | 20 | A | 0050 |
27 | SERIES | |
M |
VERSION M = rear endblock with trunnion and upper round port for ø 20-25-32-40 T = rear endblock with rear round port for ø 20-25-32-40 U = rear endblock with upper round port for ø 20-25-32-40-50-63 |
|
2 |
OPERATION 2 = double-acting |
PNEUMATIC SYMBOL CD08 |
A |
MATERIALS A = rolled stainless steel rod - stainless steel tube |
|
20 |
BORE 20 = 20 mm - 25 = 25 mm - 32 = 32 mm - 40 = 40 mm - 50 = 50 mm - 63 = 63 mm |
|
A |
TYPE OF DESIGN A = standard |
|
0050 | STROKE (see the table) |
Ø | AM | ØB | BF | BE | CDH9 | ØD | EE | EW | G | G1 | KK | L | L6 | ØMM(h9) | L5 | PL | SW | VD | WF | XC+ | XC1+ | XC2+ | SW1 |
20 | 14 | 16 | 12 | M16x1,5 | 6 | 21,5 | G1\8 | 12 | 15,5 | 8 | M8x1,25 | 7 | - | 8 | 13 | 9 | 7 | 3 | 17 | 77 | 62,5 | 70,8 | 19 |
25 | 16 | 18 | 12 | M18x1,5 | 8 | 26,5 | G1\8 | 14 | 15,5 | 8 | M10x1,25 | 9 | - | 10 | 17 | 9 | 9 | 3 | 16,5 | 78,5 | 62 | 69,5 | 24 |
32 | 22 | 22 | 15 | M22x1,5 | 8 | 33,5 | G1\8 | 16 | 17,5 | 5,5 | M10x1,25 | 7 | 20 | 12 | 15 | 9 | 10 | 3 | 23 | 93 | 74 | 86 | 30 |
40 | 23 | 30 | 15 | M30x1,5 | 10 | 41,5 | G1\8 | 20 | 18 | 5,5 | M12x1,25 | 5 | 24 | 16 | 15 | 10 | 13 | 3 | 24 | 96 | 78,5 | 91 | 38 |
1-16/17 results