Guides Mod. 45NHT for cylinders Series 61, 63, 6E
Series 45NHT
Supplied with:
4x fixing screws.
Suitable for ISO 15552 (previous DIN/ISO 6431) cylinders Series 61, 63, 6E ø 32, 40, 50, 63, 80 and 100.
These guides do not need lubrication.
For applicable loads see graph No 3.
4x fixing screws.
Suitable for ISO 15552 (previous DIN/ISO 6431) cylinders Series 61, 63, 6E ø 32, 40, 50, 63, 80 and 100.
These guides do not need lubrication.
For applicable loads see graph No 3.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Coding example
45 | N | UT | 050 | A | 0100 |
45 | SERIES |
N |
VERSION N = standard |
UT |
OPERATION UT = "U" self lubricating guide HT = "H" self lubricating guide HB = "H" ball guide |
050 |
BORE 016 = Ø12-16 mm (available only in the UT version with "U" self lubricating guide) 020 = 20 mm 025 = 25 mm 032 = 32 mm 040 = 40 mm 050 = 50 mm 063 = 63 mm 080 = 80 mm 100 = 100 mm |
A |
MATERIALS A = anodized aluminium body - stainless steel AISI 420B columns for 45UT and 45HT - hardened steel C50 columns for 45HB |
0100 | STROKE in mm |
Ø | TF | TG | TH | TI | UF | G1 | UF1 | ØA | WH | C1 | H | W | C | K | L | L1 | L2 | L3 | L4 | L5 | L6 | L7 | P | T | ØFA | ØFB | FC | SW1 | SW2 | SW3 |
32 | 78 | 32,5 | 61 | 74 | 90 | 45 | 97 | 12 | 17 | 125 | 6 | 17 | 12 | 76 | 177 | 4,3 | 50,2 | 50 | 37 | 94 | 64 | 3 | M6 | 14 | 6,5 | 11 | 6,8 | 13 | 17 | 6 |
40 | 84 | 38 | 69 | 87 | 110 | 54 | 115 | 16 | 21 | 140 | 7 | 22 | 12 | 81 | 192 | 11 | 58,2 | 58 | 37 | 105 | 74 | 3 | M6 | 14 | 6,5 | 11 | 6,8 | 15 | 19 | 6 |
50 | 100 | 46,5 | 85 | 104 | 130 | 63 | 137 | 20 | 26 | 149 | 8 | 26 | 15 | 78,5 | 205 | 19,8 | 70,2 | 70 | 37,5 | 106 | 89 | 3 | M8 | 16 | 9 | 15 | 9 | 22 | 24 | 6 |
63 | 105 | 56,5 | 100 | 119 | 145 | 80 | 152 | 20 | 26 | 178 | 8 | 26 | 15 | 111 | 237 | 15,3 | 85,2 | 85 | 37 | 121 | 89 | 7 | M8 | 16 | 9 | 15 | 9 | 22 | 24 | 6 |
80 | 130 | 72 | 130 | 148 | 180 | 100 | 189 | 25 | 34 | 195 | 9 | 32 | 20 | 128 | 280 | 21 | 105,4 | 105 | 42 | 128 | 110 | 23 | M10 | 20 | 11 | 18 | 11 | 27 | 30 | 6 |
100 | 150 | 89 | 150 | 172 | 200 | 120 | 213 | 25 | 39 | 220 | 9 | 32 | 20 | 128 | 280 | 24,5 | 130,4 | 130 | 37 | 138 | 115 | 3 | M10 | 20 | 11 | 18 | 11 | 27 | 30 | 6 |
Guides Mod. 45NHT for cylinders Series 6E
Supplied with:
4x fixing screws
Material body: anodized aluminium
Coupling: stainless steel AISI 303
Ø | TF | TG | TH | TI | UF | G1 | UF1 | ØA | WH | C1 | H | W | C | K | L | L1 | L2 | L3 | L4 | L5 | L6 | L7 | P | T | ØFA | ØFB | FC | SW1 | SW2 | SW3 |
32 | 78 | 32,5 | 61 | 74 | 90 | 45 | 97 | 12 | 17 | 125 | 6 | 17 | 12 | 76 | 177 | 4,3 | 50,2 | 50 | 37 | 94 | 64 | 3 | M6 | 14 | 6,5 | 11 | 6,8 | 13 | 17 | 6 |
40 | 84 | 38 | 69 | 87 | 110 | 54 | 115 | 16 | 21 | 140 | 7 | 22 | 12 | 81 | 192 | 11 | 58,2 | 58 | 37 | 105 | 74 | 3 | M6 | 14 | 6,5 | 11 | 6,8 | 15 | 19 | 6 |
50 | 100 | 46,5 | 85 | 104 | 130 | 63 | 137 | 20 | 26 | 149 | 8 | 26 | 15 | 78,5 | 205 | 19,8 | 70,2 | 70 | 37,5 | 106 | 89 | 3 | M8 | 16 | 9 | 15 | 9 | 22 | 24 | 6 |
63 | 105 | 56,5 | 100 | 119 | 145 | 80 | 152 | 20 | 26 | 178 | 8 | 26 | 15 | 111 | 237 | 15,3 | 85,2 | 85 | 37 | 121 | 89 | 7 | M8 | 16 | 9 | 15 | 9 | 22 | 24 | 6 |
Ø | TF | TG | TH | TI | UF | G1 | UF1 | ØA | WH | C1 | H | W | C | K | L | L1 | L2 | L3 | L4 | L5 | L6 | L7 | P | T | ØFA | ØFB | FC | SW1 | SW2 | SW3 |
32 | 78 | 32,5 | 61 | 74 | 90 | 45 | 97 | 12 | 17 | 125 | 6 | 17 | 12 | 76 | 177 | 4,3 | 50,2 | 50 | 37 | 94 | 64 | 3 | M6 | 14 | 6,5 | 11 | 6,8 | 13 | 17 | 6 |
40 | 84 | 38 | 69 | 87 | 110 | 54 | 115 | 16 | 21 | 140 | 7 | 22 | 12 | 81 | 192 | 11 | 58,2 | 58 | 37 | 105 | 74 | 3 | M6 | 14 | 6,5 | 11 | 6,8 | 15 | 19 | 6 |
50 | 100 | 46,5 | 85 | 104 | 130 | 63 | 137 | 20 | 26 | 149 | 8 | 26 | 15 | 78,5 | 205 | 19,8 | 70,2 | 70 | 37,5 | 106 | 89 | 3 | M8 | 16 | 9 | 15 | 9 | 22 | 24 | 6 |
63 | 105 | 56,5 | 100 | 119 | 145 | 80 | 152 | 20 | 26 | 178 | 8 | 26 | 15 | 111 | 237 | 15,3 | 85,2 | 85 | 37 | 121 | 89 | 7 | M8 | 16 | 9 | 15 | 9 | 22 | 24 | 6 |
80 | 130 | 72 | 130 | 148 | 180 | 100 | 189 | 25 | 34 | 195 | 9 | 32 | 20 | 128 | 280 | 21 | 105,4 | 105 | 42 | 128 | 110 | 23 | M10 | 20 | 11 | 18 | 11 | 27 | 30 | 6 |
100 | 150 | 89 | 150 | 172 | 200 | 120 | 213 | 25 | 39 | 220 | 9 | 32 | 20 | 128 | 280 | 24,5 | 130,4 | 130 | 37 | 138 | 115 | 3 | M10 | 20 | 11 | 18 | 11 | 27 | 30 | 6 |
Ø | TF | TG | TH | TI | UF | G1 | UF1 | ØA | WH | C1 | H | W | C | K | L | L1 | L2 | L3 | L4 | L5 | L6 | L7 | P | T | ØFA | ØFB | FC | SW1 | SW2 | SW3 |
32 | 78 | 32,5 | 61 | 74 | 90 | 45 | 97 | 12 | 17 | 125 | 6 | 17 | 12 | 76 | 177 | 4,3 | 50,2 | 50 | 37 | 94 | 64 | 3 | M6 | 14 | 6,5 | 11 | 6,8 | 13 | 17 | 6 |
40 | 84 | 38 | 69 | 87 | 110 | 54 | 115 | 16 | 21 | 140 | 7 | 22 | 12 | 81 | 192 | 11 | 58,2 | 58 | 37 | 105 | 74 | 3 | M6 | 14 | 6,5 | 11 | 6,8 | 15 | 19 | 6 |
50 | 100 | 46,5 | 85 | 104 | 130 | 63 | 137 | 20 | 26 | 149 | 8 | 26 | 15 | 78,5 | 205 | 19,8 | 70,2 | 70 | 37,5 | 106 | 89 | 3 | M8 | 16 | 9 | 15 | 9 | 22 | 24 | 6 |
63 | 105 | 56,5 | 100 | 119 | 145 | 80 | 152 | 20 | 26 | 178 | 8 | 26 | 15 | 111 | 237 | 15,3 | 85,2 | 85 | 37 | 121 | 89 | 7 | M8 | 16 | 9 | 15 | 9 | 22 | 24 | 6 |
80 | 130 | 72 | 130 | 148 | 180 | 100 | 189 | 25 | 34 | 195 | 9 | 32 | 20 | 128 | 280 | 21 | 105,4 | 105 | 42 | 128 | 110 | 23 | M10 | 20 | 11 | 18 | 11 | 27 | 30 | 6 |
100 | 150 | 89 | 150 | 172 | 200 | 120 | 213 | 25 | 39 | 220 | 9 | 32 | 20 | 128 | 280 | 24,5 | 130,4 | 130 | 37 | 138 | 115 | 3 | M10 | 20 | 11 | 18 | 11 | 27 | 30 | 6 |
Ø | TF | TG | TH | TI | UF | G1 | UF1 | ØA | WH | C1 | H | W | C | K | L | L1 | L2 | L3 | L4 | L5 | L6 | L7 | P | T | ØFA | ØFB | FC | SW1 | SW2 | SW3 |
32 | 78 | 32,5 | 61 | 74 | 90 | 45 | 97 | 12 | 17 | 125 | 6 | 17 | 12 | 76 | 177 | 4,3 | 50,2 | 50 | 37 | 94 | 64 | 3 | M6 | 14 | 6,5 | 11 | 6,8 | 13 | 17 | 6 |
40 | 84 | 38 | 69 | 87 | 110 | 54 | 115 | 16 | 21 | 140 | 7 | 22 | 12 | 81 | 192 | 11 | 58,2 | 58 | 37 | 105 | 74 | 3 | M6 | 14 | 6,5 | 11 | 6,8 | 15 | 19 | 6 |
50 | 100 | 46,5 | 85 | 104 | 130 | 63 | 137 | 20 | 26 | 149 | 8 | 26 | 15 | 78,5 | 205 | 19,8 | 70,2 | 70 | 37,5 | 106 | 89 | 3 | M8 | 16 | 9 | 15 | 9 | 22 | 24 | 6 |
63 | 105 | 56,5 | 100 | 119 | 145 | 80 | 152 | 20 | 26 | 178 | 8 | 26 | 15 | 111 | 237 | 15,3 | 85,2 | 85 | 37 | 121 | 89 | 7 | M8 | 16 | 9 | 15 | 9 | 22 | 24 | 6 |
80 | 130 | 72 | 130 | 148 | 180 | 100 | 189 | 25 | 34 | 195 | 9 | 32 | 20 | 128 | 280 | 21 | 105,4 | 105 | 42 | 128 | 110 | 23 | M10 | 20 | 11 | 18 | 11 | 27 | 30 | 6 |
100 | 150 | 89 | 150 | 172 | 200 | 120 | 213 | 25 | 39 | 220 | 9 | 32 | 20 | 128 | 280 | 24,5 | 130,4 | 130 | 37 | 138 | 115 | 3 | M10 | 20 | 11 | 18 | 11 | 27 | 30 | 6 |
1-5/5 results