text.skipToContent text.skipToNavigation
Series QX

Series QX
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
QX T 2 A 020 A 050
QX SERIES
T VERSION
T = sintered bronze bushes
B = linear ball bearings
2 OPERATION
2 = double-acting (1 flange) radial/axial pressure supply
3 = double-acting through-rod (double-flange), radial pressure supply
PNEUMATIC SYMBOLS
CD15
CD16
A MATERIALS
A = anodized aluminium body, rolled stainless steel AISI 303 (QXT) or hardened steel C50 (QXB) piston rod
020 BORE
010 = 10 mm - 016 = 16 mm - 020 = 20 mm - 025 = 25 mm - 032 = 32 mm
A TYPE OF DESIGN
A = standard
050 STROKE (see the table)

Cylinders (double flange)

+ = add the stroke


+ = add the stroke
++ = add the stroke 2 times
Stroke (mm) Ø 10 Ø 16 Ø 20 Ø 25 Ø32
A 42 58 62 76 94
B 16 21 25 30 37
C 40 56 60 71 92
E 13 19 22 27 35
F 33 42 50 60 45
G 4 5 6 6 6
I 3,5 2,5 4,5 4,5 4
M 8 10 12 12 16
Q 9 11 16 16 16
R 13 13 18 18 18
L1+ 72 86,6 98 104,2 115,6
L2++ 95 111,6 131 137,2 155,6
L3 32,1 34 39,5 44 46,5
L5 16 20 25 30 30
L6 10 25 28,3 29,0 27,1 32,8
L6 20 30 33,3 34,0 32,1 37,8
L6 30 35 38,3 39,0 37,1 42,8
L6 40 40 43,3 44,0 42,1 47,8
L6 50 45 48,3 49,0 47,1 52,8
L6 75 57,3 60,8 61,5 59,6 65,3
L6 100 - 73,3 74,0 72,1 77,8
L7 13 13 20 20 20
L8 16 30 30 30 30
L9 10 49,6 36,6 48 54,2 65,6
L9 20 59,6 46,6 58 64,2 75,6
L9 30 69,6 56,6 68 74,2 85,6
L9 40 79,6 66,6 78 84,2 95,6
L9 50 89,6 76,6 88 94,2 105,6
L9 75 114,6 101,6 113 119,2 130,6
L9 100 - 126,6 138 144,2 155,6
L10 10 49,6 56,6 58,0 54,2 65,6
L10 20 59,6 66,6 68,0 64,2 75,6
L10 30 69,6 76,6 78,0 74,2 85,6
L10 40 79,6 86,6 88,0 84,2 95,6
L10 50 89,6 96,6 98,0 94,2 105,6
L10 75 114,6 121,6 123,0 119,2 130,6
L10 100 - 146,6 148,0 144,2 155,6
H2 6,3 4,5 5,50 6,5 6,5
H3 2,5 4,0 4,00 4 4
H4 4 5,0 4,50 5 7,5
H5 6,5 6,0 6,00 6 7,5
H6 8 6,0 8,00 8 8
H7 3 3,0 4,00 4 4
H8 6,3 - - - -
D1 M4 M5 M6 M8 M8
D2 6 7,5 9,5 10,5 10,5
D3 2,5 2,5 4 4 4
D4 M3 M3 M4 M5 M5
D5 M3 M4 M4 M5 M5
D6 M3 M3 M4 M4 M4
D7 2,5 2,5 4 4 4
D8 6 - - - -
D9 3,5 - - - -
D10 M4 M5 M5 M6 M6
NN 6 8 10 12 16
EE M5 M5 M5 M5 G1/8
K 7 7 8 8 10
P 20 25 29 35 40

For out of standard intermediate strokes (ex. stroke 37), you have to consider the dimensions referring to the immediately higher stroke (ex. stroke 40) with a maximum permitted reduction of 10 mm.
We think you are in United States.
Update your location?