Proportional valves - 16 mm, body with threaded ports
Series AP
For the use with vacuum connect the line to port 2.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Kabelkontakt - 122-550-5
Connector 24v 3-mt cable - 122-571-3
Connector din 43650 - 122-800
Connector atex - 122-800EX
Connector - 125-800
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
AP | - | 7 | 2 | 1 | 1 | - | L | R | 2 | - | U | 7 | 11 | OX2 |
AP | SERIES | ||
7 |
BODY 6 = size 16mm |
7 = size 22mm |
|
2 |
NUMBER OF WAYS 2 = 2-way |
||
1 |
VALVE FUNCTION 1 = NC |
||
1 |
PORTS 0 = M5 (size 16mm only) 1 = G1/8 (size 22mm only) |
4 = with rear flanges (size 16mm only) 5 = with lower flanges |
L = male hose adaptor (for body in PVDF only, size 16mm) |
L |
ORIFICE D = ø0,8 mm (size 16mm only) F = ø1 mm |
H = ø1,2 mm L = ø1,6 mm |
N = ø2 mm (size 22mm only) Q = ø2,4 mm (size 22mm only) |
R |
SEAL MATERIAL R = NBR |
W = FKM |
E = EPDM |
2 |
BODY MATERIAL 2 = brass |
3 = PVDF (size 16mm only) |
|
U |
ENCAPSULATING MATERIAL G = PA (size 16mm only) |
U = PET (size 22mm only) |
|
7 |
SOLENOID DIMENSIONS P = 16x26 DIN EN 175301-803-C (size 16mm only) |
7 = 22x22 DIN 43650 B (size 22mm only) |
|
11 |
SOLENOID VOLTAGE H = 12 V DC 3 W (size 16mm only) 7 = 24 V DC 3 W (size 16mm only) |
11 = 24 V DC 6,5 W (size 22mm only) 12 = 12 V DC 6,5 W (size 22mm only) |
|
COIL ORIENTATION = fastons opposite to pneumatic ports/same side of the outlet 5 = fastons towards pneumatic ports/same side of the inlet |
|||
OX2 |
VERSION OX2 = version with ASTM G93-03 Certification Level B (FKM seals only) = non-certified version |
Mod. | Port 1 | Port 2 | Function | Orifice Ø (mm) | kv (l/min) | Max pressure (bar) | Max flow (Nl/min) |
AP-6210-DR2-GP* | M5 | M5 | 2/2 NC | 0,8 | 0,3 | 10 | 43 |
AP-6210-FR2-GP* | M5 | M5 | 2/2 NC | 1 | 0,45 | 8 | 53 |
AP-6210-HR2-GP* | M5 | M5 | 2/2 NC | 1,2 | 0,57 | 6 | 53 |
AP-6210-LR2-GP* | M5 | M5 | 2/2 NC | 1,6 | 0,78 | 4 | 52 |
AP-6210-DW2-GP*OX2 | M5 | M5 | 2/2 NC | 0,8 | 0,3 | 10 | 43 |
AP-6210-FW2-GP*OX2 | M5 | M5 | 2/2 NC | 1 | 0,45 | 8 | 53 |
AP-6210-HW2-GP*OX2 | M5 | M5 | 2/2 NC | 1,2 | 0,57 | 6 | 53 |
AP-6210-LW2-GP*OX2 | M5 | M5 | 2/2 NC | 1,6 | 0,78 | 4 | 52 |