text.skipToContent text.skipToNavigation
Series 2

Series 2

Series
4 Products found
Series 2
Series 2
Series 2
Series 2
Full screen
Your configuration
CODING EXAMPLE
2 3 4 - 94 5
2 SERIES
3 FUNCTION
3 = 3/2-way NC
4 = 3/2-way NO
4 PORTS
4 = cartridge ø 4mm
5 = M5
94 ACTUATION
94 = plunger
95 = lever/roller
96 = unidirectional lever
98 = plunger, panel mounting
5 RESETTING
5= spring return

Minivalves with plunger

DRAWING LEGEND
A = total stroke
B = pre-stroke
C = effective stroke



Mod. Operating pressure (bar) Flow Qn (Nl/min) Actuating force at 6 bar (N) Symbol
234-945 2 ÷ 10 60 6 VM01
235-945 2 ÷ 10 60 6 VM01
244-945 2 ÷ 10 60 6 VM03
245-945 2 ÷ 10 60 6 VM03


We think you are in United States.
Update your location?