text.skipToContent text.skipToNavigation
Series 3

Series 3

These solenoid valves, which have electropneumatic actuation and return assume the NC (closed) or NO (open) position depending on ther last pulse received.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
Coding example
3 3 8 D - 015 - 02 IL - U7 7
3 SERIES
3 NUMBER OF WAYS - POSITIONS
3 = 3/2 NC
4 = 3/2 NO
5 = 5/2
6 = 5/3 CC
7 = 5/3 CO
8 = 5/3 CP
9 = 1x3/2 NC + 1x3/2 NO
8 PORTS
8 = G1/8
4 = G1/4
D VERSION
= standard
D = double valve 2x3/2
L = for manifold assembly (only for solenoid valves 3/2 with G1/8 ports)
015 ACTUATION
011 = double solenoid
015 = single solenoid / spring return
016 = single solenoid / pneumatic spring return
E11 = double solenoid external servo-command
E15 = single solenoid, external servo-command / spring return
033 = pneumatic / pneumatic
035 = pneumatic / spring return
02 SOLENOID INTERFACE
02 = mech. sol. 22 x 22
IL TYPE OF MANUAL OVERRIDE
= bistable, standard
IL = bistable, lever type (available on demand)
IM = monostable (available on demand)
U7 ENCAPSULATING MATERIAL / SOLENOID DIMENSIONS
A8 = PPS / 30 x 30
G7 = PA / 22 x 22
G8 = PA / 30 x 30 (24 V DC only)
G9 = PA / 22 x 58
H8 = PA 6 V0 / 30 x 30
U7 = PET / 22 x 22
7 SOLENOID VOLTAGE

3/2-way solenoid valve, G1/4, bistable - Mod. 334...



Mod. Mounting Function Flow rate (Nl/min) Operating pressure (bar) Pilot pressure (bar) Symbol
334-011-02 in-line 3/2 1300 1.5 ÷ 10 - EV14
334-E11-02 in-line 3/2 1300 1.5 ÷ 10 2.5 ÷ 10 EV15


We think you are in United States.
Update your location?