text.skipToContent text.skipToNavigation
Series 7

Series 7

The Series 7 solenoid valves with interface ISO 26 mm and 18 mm which have electropneumatic actuation and spring return are suitable for mounting on a sub-base. For electrical actuation, 2 types of solenoid, Series W and Series P (available with a wide range of voltages, on request).

Connector Mod. 126-800.
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
7 5 1 - N 1 A - P16 - 15 - W 2 3
7 SERIES
5 NUMBER OF WAYS - POSITIONS
5 = 5/2
6 = 5/3 CC
7 = 5/3 CO
8 = 5/3 CP
1 SIZES
1 = size 26 mm
2 = size 18 mm
N SUBBASE
N = sub-base with front outlets
1 PORTS
1 = G1/4 (Size 26 mm)
2 = G1/8 (Size 18 mm)
A NUMBER OF SUBBASES
A = 1 *
B = 2 *
C = 3 *
D = 4 *
E = 5 *
F = 6 *
G = 7 *
H = 8 *
K = 9 *
L = 10 *
M = 11 *
N = 12 *
P = 13 *
R = 14 *
S = 15 *
P16 ACTUATION
33 = pneumatic, bistable
36 = pneumatic, monostable
P11 = electro-pneumatic, bistable
P16 = electro-pneumatic, monostable
15 SOLENOID INTERFACE
15 = 15x15
W SOLENOID TYPES
W = Series W (24V - 48V DC only)
P = Series P **
2 CONNECTION
1 = wire 300 mm (Series W, 24V DC only) **
2 = 2 pins (Series W, 24V - 48V DC)
5 = 2 pins+earth (Series P) **
3 SOLENOID VOLTAGE
3 = 24V DC
4 = 48V DC **
6 = 110V DC (with Series P solenoids only) **
B = 24V 50/60 Hz (with Series P solenoids only) **
C = 48V 50/60 Hz (with Series P solenoids only) **
D = 110V 50/60 Hz (with Series P solenoids only) **
* complete with the two end blocks
** on request

5/2-way solenoid valve, ISO 26 mm - 18 mm monostable

The following is supplied:
1x interface seal
2x fixing screws



Mod. Size ISO B B1 L1 L2 L3 H H1 Min. operating pressure
751-000-P16-15-W20 26 mm 26,5 19 99,7 49,85 98,8 39 64,3 3 bar
752-000-P16-15-W20 18 mm 18,5 12,5 82,2 41,1 90 35,2 60,5 3 bar


We think you are in United States.
Update your location?