Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
TECHNICAL FEATURES | |
Function | 2/2 NC - 3/2 NC |
Operation | Pneumatic operated poppet type |
Pneumatic connections | Cartridge seat in manifold |
Orifice diameter | 5 ... 9 mm |
Nominal flow | 420 ... 1480 Nl/min (air at 6 bar ∆P 1 bar) |
Flow coefficient kv (l/min) | 6.5 ... 23 |
Operating pressure | 3 ÷ 6 bar (0 ÷ 6 bar with external pilot supply) |
Piloting pressure | 3 ÷ 6 bar |
Operating temperature | 0 ÷ 50°C |
Fluid | Filtered air class [5:4:4] according to ISO 8573-1:2010 (max oil viscosity 32 cSt), inert gas, oxigen |
Installation | In any position |
MATERIALS IN CONTACT WITH THE MEDIUM | |
Body | PPS - brass |
Internal parts | Aluminium |
Seals | FKM |
Full screen
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Coding example
8 | 10 | C5 | 1 | 00 | - | F1 | 3 | 2 | - | OX2 |
8 | SERIES |
10 |
SIZE 10 = size 1 - Ø 10.0 mm 20 = size 2 - Ø 14.5 mm 30 = size 3 - Ø 22.0 mm |
C5 |
BODY DESIGN C5 = cartridge |
1 |
NUMBER OF WAYS - FUNCTIONS 1 = 2/2 or 3/2-way - NC NOTE: the function 2/2 o 3/2-way depends on the seat used |
00 |
PNEUMATIC CONNECTIONS 00 = cartridge |
F1 |
ORIFICE DIAMETER F1 = Ø 5.0 mm - size 1 only G7 = Ø 6.6 mm - size 2 only K1 = Ø 9.0 mm - size 3 only |
3 |
SEAL MATERIAL 3 = FKM |
2 |
BODY MATERIAL 2 = brass B = PPS - size 2 and size 3 only |
OX2 |
OX2 = for use with oxygen (non volatile residual less than 33 mg/m²) NOTE: the OX2 suffix must be added also in case of use with air/gas. |
Size | A | B | C | D | F | G | H | I | M | N | P | R | S | T | U | V | Z |
1 | 104 | 97 | 9 | 82 | 8 | 145 | 207 | 25 | 132 | 262 | 15 | 5 | 15 | 191 | 15 | 5 | 30 |
2 | 1465 | 1295 | 1155 | 95 | 8 | 128 | 242 | 279 | 122 | 293 | 19 | 7 | 15 | 205 | 25 | 4 | 33 |
3 | 221 | 206 | 196 | 162 | 5 | 15 | 287 | 334 | 125 | 371 | 4 | 44 | 25 | 248 | 375 | 5 | 41 |
Size | A | B | C | D | E | F | G | H | I | J | K | L | M | N | P | R | S | T | U | V | W |
1 | 104 | 97 | 9 | 82 | 5 | 8 | 145 | 207 | 25 | 28 | 3 | 45 | 132 | 262 | 15 | 5 | 15 | 19,1 | 1,5 | 5 | 5,4 |
2 | 1465 | 1295 | 1155 | 95 | 66 | 8 | 128 | 242 | 279 | 3155 | 5 | 45 | 122 | 293 | 19 | 7 | 15 | 20,5 | 2,5 | 4 | 7 |
3 | 221 | 206 | 196 | 162 | 9 | 5 | 15 | 287 | 334 | 3805 | 1 | 60 | 125 | 371 | 4 | 44 | 25 | 24,8 | 3,75 | 5 | 10 |