text.skipToContent text.skipToNavigation
Series 8

Series 8

2/2-way - Normally Closed (NC)
3/2-way - Normally Closed (NC)
The Series 8 enlarges the range of versions available with the cartridge valve directly integrated in an anodized aluminium body comprising also the pilot solenoid valve. The new bodies enable to have pneumatically operated versions with external piloting or electropneumatically operated versions with both external and internal piloting.

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
TECHNICAL SPECIFICATIONS
Function 2/2 NC – 3/2 NC
Operation Pneumatic or electropneumatic
Pneumatic connections G1/8 – G1/4 – G3/8
Nominal diameter 5 … 9 mm
Flow coefficient kv (l/min) 6.5 … 23
Nominal flow 420 … 1480 Nl/min (air at 6 bar ∆P 1 bar)
Operating pressure 3 ÷ 6 bar (0 ÷ 6 bar with external pilot supply)
External pilot pressure 3 ÷ 6 bar
Operating temperature 0 ÷ 50 °C
Fluid Filtered air class 5.4.4 according to ISO 8573-1 (oil viscosity max. 32 cSt), inert gases
Response time ON <10 ms - OFF <10 ms
Installation Any position
MATERIALS IN CONTACT WITH FLUID
Body Aluminium
Seals FKM
Internal parts Aluminium – brass
ELECTRICAL SPECIFICATIONS
Voltage 24 V DC – other voltages on demand
Voltage tolerance Size 1 = ±10% - Size 2 and 3 = -10% +15%
Power consumption Size 1 = 1.3 W (inrush) 0.25 W (holding) – Size 2 and 3 = 2 W
Duty cycle ED 100%
Electrical connection Connectors – 300 mm flying leads
Protection class Size 1 = IP50 – Size 2 and 3 = IP65 (with connector)
Full screen
Your configuration
Coding example
8 10 C3 4 04 - F1 3 1 Y - N 00 2C C014
8 SERIES
10 SIZE
10 = size 1
20 = size 2
30 = size 3
C3 TYPE OF BODY
C3 = valve with aluminium body threaded connections
4 NUMBER OF WAYS - FUNCTIONS
1 = 2/2-way - NC
4 = 3/2-way - NC
04 PNEUMATIC CONNECTIONS
04 = G1/8 (size 1)
05 = G1/4 (size 2)
06 = G3/8 (size 3)
F1 ORIFICE DIAMETER
F1 = 5.0 mm (size 1)
G7 = 6.6 mm (size 2)
K1 = 9.0 mm (size 3)
3 SEAL MATERIAL
3 = FKM
1 BODY MATERIAL
1 = aluminium
Y MANUAL OVERRIDE
N = not provided
Y = provided monostable
N MOUNTING ACCESSORIES
N = not provided
00 OPTIONS
00 = no option
PP = pneumatic piloting
PE = electropilot with external piloting
2C ELECTRICAL CONNECTION
2C = KN 90° type + protection + led - only for size 1
2F = KN in line type + protection + led - only for size 1
3A = DIN EN 175 301-803-C (8 mm) - only for size 2 and 3
4A = industrial standard (9.4 mm) - only for size 2 and 3
7A = 300 mm flying leads - only for size 2 and 3
C014 VOLTAGE - POWER CONSUMPTION
C012 = 12V DC - 1.3/0.25W (size 1)
C014 = 24V DC - 1.3/0.25W (size 1)
C020 = 12V DC - 2W (size 2 - 3)
C023 = 24V DC - 2W (size 2 - 3)
C025 = 48V DC - 2W (size 2 - 3)
VERSION
= standard
OX1 = for use with oxygen (non volatile residual less than 550 mg/m²)
OX2 = for use with oxygen (non volatile residual less than 33 mg/m²)
We think you are in United States.
Update your location?