text.skipToContent text.skipToNavigation
Series ASP

Series ASP

The valves with flow direction under the seat aresuitable for uncompressible fluids. This functionprevents the hydraulic water hammer effect.

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
Coding example
AS P A 1 - W 015 G1 - 050 P 2
AS SERIES
P TYPE OF ACTUATOR
P = technopolymer actuator
A BODY MATERIAL
A = brass
1 NUMBER OF WAYS - FUNCTIONS
0 = 2/2-way NO
1 = 2/2-way NC
3 = 2/2-way DA (Double Acting)
W FLOW DIRECTION
W = under the seat (liquids and gases, anti-water hammer)
Y = above the seat (gases)
015 NOMINAL DIAMETER
010 = DN 10
015 = DN 15
020 = DN 20
025 = DN 25
032 = DN 32
040 = DN 40
050 = DN 50
065 = DN 65
G1 BODY CONNECTION
G1 = BSP thread DIN 228-1
050 ACTUATOR DIMENSION
050 = Ø50 mm
063 = Ø63 mm
080 = Ø80 mm
100 = Ø100 mm
P ACTUATOR MATERIAL
P = PA66 polyammide 30% GF
2 SEALS
2 = for standard temperatures -20 ÷ 130 °C

Angle seat valve - 2/2-way DA - pressure under the seat

DRAWING LEGEND:
C = valve in closed position
O = valve in open position



Mod. Function dn Ports Orifice Ø (mm) Kv (m³/h) Differential pressure min ÷ max (bar) Minimum piloting pressure (bar) Actuator Ø (mm) Actuator material
ASPA3-W010G1-050P2 2/2 DE 10 G3/8" 12 2,6 0 ÷ 20 ≥ 6 50 PA66
ASPA3-W015G1-050P2 2/2 DE 15 G1/2" 12 3,5 0 ÷ 20 ≥ 6 50 PA66
ASPA3-W015G1-063P2 2/2 DE 15 G1/2" 12 3,5 0 ÷ 20 ≥ 6 63 PA66
ASPA3-W020G1-050P2 2/2 DE 20 G3/4" 17 7.8 0 ÷ 20 ≥ 6 50 PA66
ASPA3-W020G1-063P2 2/2 DE 20 G3/4" 17 7.8 0 ÷ 20 ≥ 6 63 PA66
ASPA3-W025G1-050P2 2/2 DE 25 G1" 21 9,7 0 ÷ 20 6 ÷ 8,3 50 PA66
ASPA3-W025G1-063P2 2/2 DE 25 G1" 21 9,7 0 ÷ 20 ≥ 6 63 PA66
ASPA3-W032G1-063P2 2/2 DE 32 G1 1/4" 30 25.8 0 ÷ 20 6 ÷ 8 63 PA66
ASPA3-W032G1-080P2 2/2 DE 32 G1 1/4" 30 25.8 0 ÷ 20 ≥ 6 80 PA66
ASPA3-W040G1-080P2 2/2 DE 40 G1 1/2" 37 40,4 0 ÷ 20 6 ÷ 7,7 80 PA66
ASPA3-W040G1-100P2 2/2 DE 40 G1 1/2" 37 40,4 0 ÷ 20 ≥ 6 100 PA66
ASPA3-W050G1-080P2 2/2 DE 50 G2" 46 55 0 ÷ 16 6 ÷ 10 80 PA66
ASPA3-W050G1-100P2 2/2 DE 50 G2" 46 55 0 ÷ 20 6 ÷ 6,7 100 PA66
ASPA3-W065G1-100P2 2/2 DE 65 2 1/2" 59 65 0 ÷ 14,5 6 ÷ 10 100 PA66


We think you are in United States.
Update your location?