Flow control valves in 316L stainless steel
Series XRFU and XRFO
The unidirectional and bidirectional flow controllers are equipped with G1/8, G1/4, G3/8 and G1/2 ports. All models can be used in environments with aggressive fluids or gases.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | Needle-type |
Valve group | Unidirectional and bidirectional controller |
Materials | Body in 316L stainless steel, FKM seals |
Mounting | With screws in the holes of the valve body or panel mounted |
Threads | G1/8, G1/4, G3/8, G1/2 1/8 NPT, 1/4 NPT, 3/8 NPT, 1/2 NPT |
Installation | In any position |
Working temperature | -15°C +120°C |
Working pressure | - 0,5 ÷ 16 bar (unidirectional regulator) 0 ÷ 40 bar (bidirectional regulator) |
Nominal pressure | 6 bar |
Nominal diameter | G1/8 = 6 - G1/4 = 6 - G3/8 = 9 - G1/2 = 10 - PT1/8 = 6 - PT1/4 = 6 - PT3/8 = 9 - PT1/2 = 10 |
Medium | Filtered air without lubrication with unidirectional and bidirectional flow control valves all fluids compatible with the materials of the bidirectional flow control valves |
Coding example
X | RF | U | 1/8 | PT |
X | = INOX |
RF | SERIES |
U |
FUNCTION U = unidirectional O = bidirectional |
1/8 |
PORTS 1/8 1/4 3/8 1/2 |
PT |
PORTS = gas PT = NPT |