text.skipToContent text.skipToNavigation

6900 4

Full screen
Your configuration

Plastic male plug



Mod. G L P T Weight [g]
6900 4 4 29 8 20 1


Plastic male plug



Mod. G L P T Weight (g)
6900 6 6 31.5 8 22.5 1
6900 8 8 34.5 12 24.5 2
6900 10 10 37 12 27 2


Plastic male plug



Mod. G L P T Weight [g]
6900 4 4 29 8 20 1
6900 6 6 31,5 8 22,5 1
6900 8 8 34,5 12 24,5 2


Plastic male plug



Mod. G L P T Weight [g]
6900 4 4 29 8 20 1
6900 5 5 29,5 8 20,5 1
6900 6 6 31,5 8 22,5 1
6900 8 8 34,5 12 24,5 2
6900 10 10 37 12 27 2
6900 12 12 40,5 16 28,5 3
6900 14 14 42,5 16 30,5 3


Plastic male plug



Mod. G L P T Weight (g)
6900 4 4 29 8 20 1
6900 6 6 31.5 8 22.5 1
6900 8 8 34.5 12 24.5 2
6900 10 10 37 12 27 2
6900 12 12 40.5 16 28.5 3
6900 14 14 42.5 16 30.5 3


We think you are in United States.
Update your location?