Mini ball valves for Pneumatics and industrial fluids
Series 29
Tube external diameters: 4, 6 and 8mm
Threads: BSP (G1/8, G1/4, G3/8, G1/2, R1/8, R1/4)
Threads: BSP (G1/8, G1/4, G3/8, G1/2, R1/8, R1/4)
The mini ball valves are used to open or close air or fluids in industrial applications characterised by extremely reduced spaces.
The miniaturised dimensions and light weight of Series 29 enable a quick installation at any point of the system, also thanks to the push-in connection or thread.
The design and materials used make this series particularly suitable for compressed air systems as well as hydraulic circuits and systems.
The miniaturised dimensions and light weight of Series 29 enable a quick installation at any point of the system, also thanks to the push-in connection or thread.
The design and materials used make this series particularly suitable for compressed air systems as well as hydraulic circuits and systems.
1-12/12 results
Series
Accessories
Mini ball valves - 2943 1/4
Mini ball valve ser. 29 - 2943 1/8
Mini ball valves - 2944 1/4-1/4
Mini ball valve ser. 29 - 2944 1/8-1/8
Mini ball valves - 2945 1/4
Mini ball valves - 2945 1/8
Mini ball valves - 2946 1/4-4
Mini ball valves - 2946 1/4-6
Mini ball valves - 2946 1/4-8
Mini ball valves - 2946 1/8-4
Mini ball valves - 2946 1/8-6
Mini ball valves - 2946 1/8-8
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Function | 2/2-way, 3/2-way with exhaust |
Operation | 90° lever rotation |
Ports | G1/8, G1/4, G3/8, G1/2, R1/8, R1/4 |
Tube diameter | Ø 4, 6, 8 mm |
Orifice diameter | 6 mm (MINI version) 8 mm bis 10 mm (ECO, butterfly and 3/2-way with exhaust) |
Operating pressure | 0 ÷ 10 bar |
Operating temperature | -10 °C ÷ 90 °C |
Materials | Valve body, rod, collet: brass; ball: nickel plated brass; ball seals: PTFE rod sealing ring: FKM; Lever: Glass charged PA66 |
Surface finishing | Chrome plated, sandblasted and chrome plated (only butterfly version) |
Medium | Compressed air, inert gases, water, oil - other on demand |
1-12/12 results
1-1/1 results