Single valve with soft start valve
Series MX SAFEMAX
The solenoid valve is supplied complete with sensor and coil
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
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
Coding example - Single valve
MX | 2 | 1/2 | V | 18 | 2 | 0 | A | B | KK | LH |
MX | SERIES | |
2 | SIZE | |
1/2 |
PORT 1/2 = G1/2 |
|
V |
COMPONENT V = 3/2-way valve |
|
18 |
CONSTRUCTION 18 = internal servo-pilot with soft start valve 19 = external servo-pilot with soft start valve |
|
2 |
CHANNEL 2 = single |
|
0 |
ACCESSORIES 0 = without silencer 1 = with silencer |
|
A |
SENSOR A = UL sensor, 2 mt cable B = UL sensor, 5 mt cable C = ATEX sensor, 2 mt cable |
D = ATEX sensor, 5 mt cable E = CE sensor M8 connector, 300 mm cable |
B |
VERSION A = Atex B = UL C = CE |
sensor and version must comply with the same Standard / directive AB, BB - CA, DA - EC |
KK |
MOUNTING = without mounting accessories Z = central wall clamps Y= central wall brackets |
HH = side quick clamps and flanges JJ= side wall clamps and flanges KK = side wall brackets and flanges |
LH |
FLOW DIRECTION = from left to right (standard) LH = from right to left |
Coding example - Double valve
MX | 2 | - | 1/2 | - | V | 18 | 4 | 0 | A | B | - | KK | - | LH |
MX | SERIES | |
2 | SIZE | |
1/2 |
PORT 1/2 =G1/2 |
|
V |
COMPONENT V = 3/2 way valve |
|
18 |
CONSTRUCTION 18 = internal servo-pilot with soft start valve 19 = external servo-pilot with soft start valve |
|
4 |
CHANNEL 4 = double |
|
0 |
ACCESSORIES 0 = without silencer 1 = with silencer |
|
A |
SENSOR A = UL sensor, 2 mt cable B = UL sensor, 5 mt cable C = ATEX sensor, 2 mt cable |
D = sensore ATEX cavo 5mt E = sensore CE connettore M8 cavo 300mm |
B |
VERSION A = Atex B = UL C = CE |
sensor and version must comply with the same Standard / directive AB, BB - CA, DA - EC |
KK |
MOUNTING = without mounting accessories Z = central wall clamps Y= central wall brackets |
HH = side quick clamps and flanges JJ= side wall clamps and flanges KK = side wall brackets and flanges |
LH |
FLOW DIRECTION = from left to right (standard) LH = from right to left |