text.skipToContent text.skipToNavigation

MX2-3/4-L00

Name of Series   MX
Design   Atomized oil
Lubricator   LUBRICATOR
Size   G3/8 - G1/2 - G3/4
Ports   G3/4
Flow direction   From left to right (standard)
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Lubricators

LU0 = lubricator



Mod. A C D G I M N O P R S T Weight (kg)
MX2-3/4-L00 G3/4 70 18,5 55,5 68 84,5 210 104,5 20,5 85 152 37,5 0,5


We think you are in United States.
Update your location?