text.skipToContent text.skipToNavigation
Series 7000 GRIPfit

Series 7000 GRIPfit

Bulkhead connector
Nickel-plated brass
Thread metric parallel ISO-965
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. G6590



Mod. A B F L
G6590 4 4 M10x1 8,8 28
G6590 6 6 M14x1 12,5 31
G6590 8 8 M16x1 14,5 34,5


We think you are in United States.
Update your location?