text.skipToContent text.skipToNavigation
Series CGPL

Series CGPL

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
Coding example
CGPL - 12 - 24
CGPL SERIES
12 BORES
8
12
16
20
24 STROKES
(see the standard stokes table)

Gripper - size 12



Mod. G (mm) Total stroke G1 (mm) D (mm) Opening / Closing force jaw (N)* Working pressure (bar) Working temperature (°C) Repeatability (mm) ** Max use frequency (Hz) Weight (kg)
CGPL-12-12 18 12 38 48 1÷7 5÷60 ±0,05 2 0,145
CGPL-12-24 21 24 54 48 1÷7 5÷60 ±0,05 2 0,185
CGPL-12-48 27 48 90 48 1÷7 5÷60 ±0,05 1 0,27
** Is the value of the gripper without the role of bias load state; conversely affected by the tooth gap beetween the rack and gear, the maximum value is 0,15 mm
* Pressure 5bar, clamping point L = 20, and the value at the center of the stroke.

We think you are in United States.
Update your location?