text.skipToContent text.skipToNavigation

QCT2A032A075

Operation   Double-acting
Name of Series   QC
Stroke   75
Materials   Anodized aluminium body - rolled stainless steel AISI 303 piston rod rolled stainless steel AISI 420B columns for QCT - hardened steel C50 columns for QCB
Version   Sintered bronze bushes
Bore   32
Type of design   Standard
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Cylinders

+ = add the stroke

In case of use of lateral ports, unscrew the related threaded caps, screw them in the front ports and tighten them up to the cylinder surface (not tighter) having care to use a proper sealer.


For out of standard intermediate strokes (ex. stroke 35), consider the immediately higher stroke dimensions (ex. stroke 40).
 

 



Dimension 02 (mm) Ø 20 Ø 25 Ø32 Ø40 Ø50 Ø63 Dimension 04 (mm) Ø 20 Ø 25 Ø32 Ø40 Ø50 Ø63
20 ÷ 30 24 24 24 24 24 28 20 ÷ 30 29 29 33 34 36 38
40 ÷ 100 44 44 48 48 48 52 40 ÷ 100 39 39 45 46 48 50
125 ÷ 200 120 120 124 124 124 128 125 ÷ 200 77 77 83 84 86 88



Ø A ØD E1 E2 F F1 F2 F3 F4 F5 F6 G1 G2 H H1 L1 L2 M1 M2 N 01 03 P1/P2 P3 Q R S Y Y1 Y2 Y3 Y4 X X1 X2 J K
20 10 10 70 18 G1/8 10,5 10,5 25 12,5 11,5 10,5 81 30 72 54 37 53 83 36 24 17 28 M5x0,8 M6x1 13 12 6 28 3 3,5 3 6 5,5 9 5 44 M5
25 10 12 78 26 G1/8 11,5 8 28,5 12,5 13,5 11,5 91 40 82 64 37,5 53,5 93 42 30 17 34 M6x1 M6x1 15 12 6 34 4 4,5 3 6 5,5 9 5 50 M5
32 12 16 96 30 G1/8 12,5 9,5 34 7 15 12,5 110 45 98 78 37,5 59,5 112 48 34 21 42 M8x1,25 M8x1,25 20 16 10 42 4 4,5 3 6 6,5 11 6,5 63 M6
40 12 16 104 30 G1/8 13 12 38 13 18 13 118 45 106 86 44 66 120 54 40 22 50 M8x1,25 M8x1,25 20 16 10 50 4 4,5 3 6 6,5 11 6,5 72 M6
50 15 20 130 40 G1/4 14 11 47 8 21,5 12 146 60 130 110 44 72 148 64 46 24 66 M10x1,5 M10x1,5 22 20 13 66 5 6 4 8 8,5 14 8,5 92 M8
63 15 20 130 50 G1/4 14,5 11,4 55 12 28 14,5 158 70 142 124 49 77 162 78 58 24 80 M10x1,5 M10x1,5 22 20 13 80 5 6 4 8 8,5 14 8,5 110 M10


We think you are in United States.
Update your location?