text.skipToContent text.skipToNavigation

DC-31-80

Full screen
Your configuration

Intermediate bracket Mod. DC

+ = add the stroke



Mod. Ø B H Max stroke (mm)
DC-31-80 80 16,5 56 800


Intermediate bracket Mod. DC

Material:
aluminium

Supplied with:
1x flange
1x centering pin
4x screws

+ = add the stroke



Mod. Ø B H Max stroke (mm)
DC-31-12-16 12-16 12,5 38 400
DC-31-20 20 12,5 38 400
DC-31-25 25 13 39,5 400
DC-31-32 32 14,5 44,5 600
DC-31-40 40 14,5 45,5 600
DC-31-50 50 14,5 45,5 600
DC-31-63 63 14,5 50 600
DC-31-80 80 16,5 56 800
DC-31-100 100 19,5 66,5 800


Intermediate bracket Mod. DC

Material:
aluminium

Supplied with:
1x flange
1x centering pin
4x screws

+ = add the stroke



Mod. Ø B H Max stroke (mm)
DC-31-12-16 12-16 12,5 38 400
DC-31-20 20 12,5 38 400
DC-31-25 25 13 39,5 400
DC-31-32 32 14,5 44,5 600
DC-31-40 40 14,5 45,5 600
DC-31-50 50 14,5 45,5 600
DC-31-63 63 14,5 50 600
DC-31-80 80 16,5 56 800
DC-31-100 100 19,5 66,5 800


We think you are in United States.
Update your location?