text.skipToContent text.skipToNavigation

CGSY-25

Name of Series   CGSY
Size   Ø 25
Full screen
Your configuration

Gripper - size 25

DRAWING LEGEND:
A = Opening of air connection
B = Closing of air connection



Mod. Total closing gripping force at 6 bar (N) Closing gripping force per jaw at 6 bar (N) Total opening gripping force at 6 bar (N) Opening gripping force per jaw at 6 bar (N) Stroke per jaw (°) Working pressure (bar) Working temperature (°C) Repeatability (°) Max use frequency (Hz) Weight (kg)
CGSY-25 156 77 175 87.5 90° 2 ÷ 8 5 ÷ 60 0.05 3 0.552


We think you are in United States.
Update your location?